Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
Free
1 A low quiescent current low noise voltage regulator
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | DFN6 3x3 |
The LD39100 provides 1 A maximum current with an input voltage range from 1.5 V to 5.5 V and a typical dropout voltage of 200 mV. The device is stable with ceramic capacitors on the input and output.The ultra-low dropout voltage, low quiescent current and low-noise features make...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.31 | 2% |
| 10-24 | $0.95 | 26% |
| 25-99 | $0.86 | 33% |
| 100-249 | $0.76 | 41% |
| 250-499 | $0.71 | 45% |
| 500 | $0.68 | 47% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | DFN6 3x3 |
The LD39100 provides 1 A maximum current with an input voltage range from 1.5 V to 5.5 V and a typical dropout voltage of 200 mV. The device is stable with ceramic capacitors on the input and output.The ultra-low dropout voltage, low quiescent current and low-noise features make...
Read More
|