Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

LD39130SJ33R

LD39130SJ33R

LD39130SPU25R

LD39130SPU25R

Active

LD39130SJ25R

300 mA very low quiescent current Linear regulator IC with automatic Green mode

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameFlip-Chip 4

The LD39130S is a high accuracy voltage regulator that provides 300 mA maximum current from an input voltage ranging from 1.4 V to 5.5 V, with a typical dropout voltage of 300 mV.It is available in DFN6 1.2 x 1.3 mm package and in ultra-small Flip-chip 4 bumps package, allowing the maximum space...
Read More

Key features
  • Input voltage from 1.4 to 5.5 V
  • Ultra low dropout voltage (300 mV typ. at 300 mA load)
  • Automatic green mode
  • Very low quiescent current (1 µA in green mode, 45 µA in normal mode and 0.1 µA typ. in off mode)
  • Output voltage tolerance: ± 1.0% at 25 °C
  • 300 mA guaranteed output current
  • Wide range of output voltages available on request: from 0.8 V up to 4.0 V
  • Logic-controlled electronic shutdown
  • Internal soft-start
  • Compatible with ceramic capacitor COUT = 330 nF
  • Internal current foldback and thermal protections
  • Available in Flip-chip 4 bumps 0.69 x 0.69 mm 0.35 pitch
  • Operating temperature range: -40 °C to 125 °C
  • Available in 5 k or 10 k bulk depending on output voltage
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameFlip-Chip 4

The LD39130S is a high accuracy voltage regulator that provides 300 mA maximum current from an input voltage ranging from 1.4 V to 5.5 V, with a typical dropout voltage of 300 mV.It is available in DFN6 1.2 x 1.3 mm package and in ultra-small Flip-chip 4 bumps package, allowing the maximum space...
Read More

Key features
  • Input voltage from 1.4 to 5.5 V
  • Ultra low dropout voltage (300 mV typ. at 300 mA load)
  • Automatic green mode
  • Very low quiescent current (1 µA in green mode, 45 µA in normal mode and 0.1 µA typ. in off mode)
  • Output voltage tolerance: ± 1.0% at 25 °C
  • 300 mA guaranteed output current
  • Wide range of output voltages available on request: from 0.8 V up to 4.0 V
  • Logic-controlled electronic shutdown
  • Internal soft-start
  • Compatible with ceramic capacitor COUT = 330 nF
  • Internal current foldback and thermal protections
  • Available in Flip-chip 4 bumps 0.69 x 0.69 mm 0.35 pitch
  • Operating temperature range: -40 °C to 125 °C
  • Available in 5 k or 10 k bulk depending on output voltage