Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Low input voltage 200 mA ultra low dropout linear regulator
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The LD56020 is a high accuracy voltage regulator which provides 0.2 A of current. It is available in CSP 0.65 x 0.65 mm² package, SOT23-5L, allowing the maximum space saving.The device is stabilized with a small ceramic capacitor on input and output. The ultra-low drop, low quiescent current and...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.38 | 3% |
| 10-24 | $0.26 | 30% |
| 25-99 | $0.23 | 38% |
| 100-249 | $0.20 | 46% |
| 250-499 | $0.18 | 50% |
| 500 | $0.18 | 53% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The LD56020 is a high accuracy voltage regulator which provides 0.2 A of current. It is available in CSP 0.65 x 0.65 mm² package, SOT23-5L, allowing the maximum space saving.The device is stabilized with a small ceramic capacitor on input and output. The ultra-low drop, low quiescent current and...
Read More
|