Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
NRND
1 A very low dropout fast transient ultra-low noise linear regulator
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN8 1.2x1.6 |
The LD56100 high accuracy voltage regulator provides 1 A of current from an input voltage ranging from 1.8 V to 5.5 V, with a typical dropout voltage of 120 mV.It is available in DFN8 (1.2 x 1.6 mm) package, allowing the maximum space saving.The device is stabilized with a ceramic capacitor on the...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.50 | 0% |
| 10-24 | $0.35 | 30% |
| 25-99 | $0.31 | 37% |
| 100-249 | $0.27 | 46% |
| 250-499 | $0.25 | 49% |
| 500 | $0.24 | 52% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN8 1.2x1.6 |
The LD56100 high accuracy voltage regulator provides 1 A of current from an input voltage ranging from 1.8 V to 5.5 V, with a typical dropout voltage of 120 mV.It is available in DFN8 (1.2 x 1.6 mm) package, allowing the maximum space saving.The device is stabilized with a ceramic capacitor on the...
Read More
|