Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
1 A ultra low-dropout LDO with bias
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | WLCSP MSL1 |
The LD57100 is a high accuracy voltage regulator, which provides 1 A of current. It is equipped with an NMOS pass transistor, whose gate is biased by a dedicated pin, thus allowing the ultra-low drop performance even at very low input voltages.It is available in Flip Chip6 (0.8x1.2 mm), maximizing...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.40 | 3% |
| 10-24 | $0.28 | 29% |
| 25-99 | $0.25 | 37% |
| 100-249 | $0.21 | 45% |
| 250-499 | $0.20 | 49% |
| 500 | $0.19 | 52% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | WLCSP MSL1 |
The LD57100 is a high accuracy voltage regulator, which provides 1 A of current. It is equipped with an NMOS pass transistor, whose gate is biased by a dedicated pin, thus allowing the ultra-low drop performance even at very low input voltages.It is available in Flip Chip6 (0.8x1.2 mm), maximizing...
Read More
|