$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

LDK130M22RY

LDK130M22RY

LDK130PU15R

LDK130PU15R

Active

LDK130C12R

300 mA low quiescent current very low noise LDO (automotive for SOT23-5L package)

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT323-5L

The LDK130 low drop voltage regulator provides 300 mA of maximum current from an input supply voltage in the range of 1.9 V to 5.5 V, with a typical dropout voltage of 100 mV.It is stabilized with a ceramic capacitor on the output.The very low drop voltage, low quiescent current and low-noise...
Read More

Key features
  • AEC-Q100 qualified (automotive grade 1, SOT23-5L package)
  • Input voltage from 1.9 to 5.5 V
  • Very low-dropout voltage (100 mV typ. at 100 mA load)
  • Low quiescent current (typ. 30 μA, 1 μA in OFF mode)
  • Very low noise
  • Output voltage tolerance: ± 2.0% at 25 °C
  • 300 mA guaranteed output current
  • Wide range of fixed output voltages available on request: from 0.8 V to 3.5 V with 100 mV step
  • Adjustable version: from 0.8 V to VIN - Vdrop
  • Logic-controlled electronic shutdown
  • Compatible with ceramic capacitor COUT = 1 μF
  • Internal current and thermal limit
  • Available in SOT23-5L, SOT323-5L and DFN6 1.2x1.3 packages
  • Temperature range: -40 °C to 125 °C
In stock
Quantity $ per unit Savings
1-9$0.570%
10-24$0.4030%
25-99$0.3539%
100-249$0.2851%
250-500$0.2752%
Contact sales
$0.57
$0.57
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT323-5L

The LDK130 low drop voltage regulator provides 300 mA of maximum current from an input supply voltage in the range of 1.9 V to 5.5 V, with a typical dropout voltage of 100 mV.It is stabilized with a ceramic capacitor on the output.The very low drop voltage, low quiescent current and low-noise...
Read More

Key features
  • AEC-Q100 qualified (automotive grade 1, SOT23-5L package)
  • Input voltage from 1.9 to 5.5 V
  • Very low-dropout voltage (100 mV typ. at 100 mA load)
  • Low quiescent current (typ. 30 μA, 1 μA in OFF mode)
  • Very low noise
  • Output voltage tolerance: ± 2.0% at 25 °C
  • 300 mA guaranteed output current
  • Wide range of fixed output voltages available on request: from 0.8 V to 3.5 V with 100 mV step
  • Adjustable version: from 0.8 V to VIN - Vdrop
  • Logic-controlled electronic shutdown
  • Compatible with ceramic capacitor COUT = 1 μF
  • Internal current and thermal limit
  • Available in SOT23-5L, SOT323-5L and DFN6 1.2x1.3 packages
  • Temperature range: -40 °C to 125 °C