$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

LDK220U32R

LDK220U32R

LDK220M27R

LDK220M27R

Active

LDK220C27R

200 mA low quiescent current and low noise LDO

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT323-5L

The LDK220 is a low drop voltage regulator, which provides a maximum output current of 200 mA from an input voltage in the range of 2.5 V to 13.2 V, with a typical dropout voltage of 100 mV.A ceramic capacitor stabilizes it on the output.The very low drop voltage, low quiescent current and low...
Read More

Key features
  • Input voltage from 2.5 to 13.2 V
  • Very low-dropout voltage (100 mV typ. @ 100 mA load)
  • Low quiescent current (typ. 55 µA, 1 µA in off mode)
  • Low noise
  • Output voltage tolerance: ± 2.0% @ 25 °C
  • 200 mA guaranteed output current
  • Wide range of output voltages available on request: fixed from 1.2 V to 12 V with 100 mV step and adjustable
  • Logic-controlled electronic shutdown
  • Output discharge function
  • Compatible with ceramic capacitor COUT = 1 µF
  • Internal current and thermal limit
  • Available in SOT23-5L, SOT323-5L, SOT-89 and DFN6-1.2x1.3 packages
  • Temperature range: -40 °C to 125 °C
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT323-5L

The LDK220 is a low drop voltage regulator, which provides a maximum output current of 200 mA from an input voltage in the range of 2.5 V to 13.2 V, with a typical dropout voltage of 100 mV.A ceramic capacitor stabilizes it on the output.The very low drop voltage, low quiescent current and low...
Read More

Key features
  • Input voltage from 2.5 to 13.2 V
  • Very low-dropout voltage (100 mV typ. @ 100 mA load)
  • Low quiescent current (typ. 55 µA, 1 µA in off mode)
  • Low noise
  • Output voltage tolerance: ± 2.0% @ 25 °C
  • 200 mA guaranteed output current
  • Wide range of output voltages available on request: fixed from 1.2 V to 12 V with 100 mV step and adjustable
  • Logic-controlled electronic shutdown
  • Output discharge function
  • Compatible with ceramic capacitor COUT = 1 µF
  • Internal current and thermal limit
  • Available in SOT23-5L, SOT323-5L, SOT-89 and DFN6-1.2x1.3 packages
  • Temperature range: -40 °C to 125 °C