$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

LDK320AM50R

LDK320AM50R

LDK320AM30R

LDK320AM30R

Active

LDK320AM25R

200 mA low quiescent current and high PSRR voltage regulator

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23-5L

The LDK320 is a low drop voltage regulator, which provides a maximum output current of 200 mA from an input voltage in the range of 2.5 V to 18 V, with a typical dropout voltage of 100 mV.It is stabilized with a ceramic capacitor on the output.The very good dynamic characteristic, combined with low...
Read More

Key features
  • Input voltage from 2.5 to 18 V
  • Very low-dropout voltage (100 mV typ. @ 100 mA load)
  • Low quiescent current (typ. 60 μA, 1 μA in off mode)
  • High PSRR: 88 dB@120 Hz
  • Low noise
  • Output voltage tolerance: ± 2.0% @ 25 °C; (±0.5% version available on request)
  • Output current up to 200 mA
  • Wide range of output voltages available on request: fixed from 1.2 V to 12 V with 100 mV step and adjustable
  • Logic-controlled electronic shutdown
  • Compatible with ceramic capacitor COUT = 1 μF
  • Current, SOA and thermal protections
  • Available in SOT23-5L and SOT-89 packages
  • Temperature range: -40 °C to 125 °C
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23-5L

The LDK320 is a low drop voltage regulator, which provides a maximum output current of 200 mA from an input voltage in the range of 2.5 V to 18 V, with a typical dropout voltage of 100 mV.It is stabilized with a ceramic capacitor on the output.The very good dynamic characteristic, combined with low...
Read More

Key features
  • Input voltage from 2.5 to 18 V
  • Very low-dropout voltage (100 mV typ. @ 100 mA load)
  • Low quiescent current (typ. 60 μA, 1 μA in off mode)
  • High PSRR: 88 dB@120 Hz
  • Low noise
  • Output voltage tolerance: ± 2.0% @ 25 °C; (±0.5% version available on request)
  • Output current up to 200 mA
  • Wide range of output voltages available on request: fixed from 1.2 V to 12 V with 100 mV step and adjustable
  • Logic-controlled electronic shutdown
  • Compatible with ceramic capacitor COUT = 1 μF
  • Current, SOA and thermal protections
  • Available in SOT23-5L and SOT-89 packages
  • Temperature range: -40 °C to 125 °C