Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

LDK320AM36R

LDK320AM36R

LDK320ADU50R

LDK320ADU50R

Active

LDK320AM33R

200 mA low quiescent current and high PSRR voltage regulator

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23-5L

The LDK320 is a low drop voltage regulator, which provides a maximum output current of 200 mA from an input voltage in the range of 2.5 V to 18 V, with a typical dropout voltage of 100 mV.It is stabilized with a ceramic capacitor on the output.The very good dynamic characteristic, combined with low...
Read More

Key features
  • Input voltage from 2.5 to 18 V
  • Very low-dropout voltage (100 mV typ. @ 100 mA load)
  • Low quiescent current (typ. 60 μA, 1 μA in off mode)
  • High PSRR: 88 dB@120 Hz
  • Low noise
  • Output voltage tolerance: ± 2.0% @ 25 °C; (±0.5% version available on request)
  • Output current up to 200 mA
  • Wide range of output voltages available on request: fixed from 1.2 V to 12 V with 100 mV step and adjustable
  • Logic-controlled electronic shutdown
  • Compatible with ceramic capacitor COUT = 1 μF
  • Current, SOA and thermal protections
  • Available in SOT23-5L and SOT-89 packages
  • Temperature range: -40 °C to 125 °C
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23-5L

The LDK320 is a low drop voltage regulator, which provides a maximum output current of 200 mA from an input voltage in the range of 2.5 V to 18 V, with a typical dropout voltage of 100 mV.It is stabilized with a ceramic capacitor on the output.The very good dynamic characteristic, combined with low...
Read More

Key features
  • Input voltage from 2.5 to 18 V
  • Very low-dropout voltage (100 mV typ. @ 100 mA load)
  • Low quiescent current (typ. 60 μA, 1 μA in off mode)
  • High PSRR: 88 dB@120 Hz
  • Low noise
  • Output voltage tolerance: ± 2.0% @ 25 °C; (±0.5% version available on request)
  • Output current up to 200 mA
  • Wide range of output voltages available on request: fixed from 1.2 V to 12 V with 100 mV step and adjustable
  • Logic-controlled electronic shutdown
  • Compatible with ceramic capacitor COUT = 1 μF
  • Current, SOA and thermal protections
  • Available in SOT23-5L and SOT-89 packages
  • Temperature range: -40 °C to 125 °C