Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

LDL40PU33RY

LDL40PU33RY

LDL40PU50RY

LDL40PU50RY

Active

LDL40PURY

200 mA low dropout LDO

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameDFN 6L 2X2X 0.75 PITCH0.65 AG

LDL40 is a high accuracy voltage regulator designed to be directly connected to a car battery in automotive applications or a generic battery used in industrial applications. Extended input voltage up to 40 V makes the device able to support a load dump transient, which is typical in automotive...
Read More

Key features
  • AEC-Q100 grade 1 qualified
  • Operating temperature range: -40 °C < TJ < 150 °C
  • Input voltage from 3.3 V to 40 V
  • Dropout voltage (700 mV typ. at 200 mA load)
  • Low ground current (2 μA typ. at no load)
  • Output voltage: 3.3 V, 5.0 V, or ADJ from 1.2 V to 12 V
  • Output voltage tolerance: ±2.5% overtemperature, 0.5% at 25 °C
  • 200 mA guaranteed output current
  • Power Good for fixed versions
  • Logic-controlled electronic shutdown
  • Internal current limit
  • Thermal shutdown
  • Output active discharge function
  • DFN6 (2 x 2) WF package
In stock
Quantity $ per unit Savings
1-9$1.630%
10-24$1.0337%
25-99$0.8747%
100-249$0.7156%
250-499$0.6759%
500$0.5964%
Contact sales
$1.63
$1.63
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameDFN 6L 2X2X 0.75 PITCH0.65 AG

LDL40 is a high accuracy voltage regulator designed to be directly connected to a car battery in automotive applications or a generic battery used in industrial applications. Extended input voltage up to 40 V makes the device able to support a load dump transient, which is typical in automotive...
Read More

Key features
  • AEC-Q100 grade 1 qualified
  • Operating temperature range: -40 °C < TJ < 150 °C
  • Input voltage from 3.3 V to 40 V
  • Dropout voltage (700 mV typ. at 200 mA load)
  • Low ground current (2 μA typ. at no load)
  • Output voltage: 3.3 V, 5.0 V, or ADJ from 1.2 V to 12 V
  • Output voltage tolerance: ±2.5% overtemperature, 0.5% at 25 °C
  • 200 mA guaranteed output current
  • Power Good for fixed versions
  • Logic-controlled electronic shutdown
  • Internal current limit
  • Thermal shutdown
  • Output active discharge function
  • DFN6 (2 x 2) WF package