Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

LDLN050PU18R

LDLN050PU18R

Active

Free

LDLN050PU33R

500 mA, high performance low dropout linear regulator

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFDFPN 8L 3X3 0.85 PITCH 0.65

The LDLN050 is a 500 mA LDO regulator, designed to be used in several environments. The LDLN050 has a very low-resistance pass element (PMOS) that is even very fast during the turn-on.Thanks to its low-noise design, the LDLN050 can be used to supply noise sensitive circuits such as sensors, MCUs...
Read More

Key features
  • Input voltage range: 2.7 V to 6.5 V
  • Very low output voltage noise: 13 µVRMS/VOUT
  • Low quiescent current: 48 µA typical
  • 500 mA guaranteed output current
  • Fast start-up time: 50 µs
  • High PSRR: 65 dB at 100 Hz
  • -40 °C to 125 °C ambient operative temperature range
  • Very low dropout: 190 mV at max. IOUT
  • Adjustable (from 1.25 V to 6 V) or fixed output voltage on request (from 1.0 V to 4.3 V)
  • Stable with low ESR capacitor: min. 2 µF
  • Current limit and thermal protections
  • DFN8 (3 x 3 mm) standard for industrial
In stock
Quantity $ per unit Savings
1-9$1.152%
10-24$0.8327%
25-99$0.7534%
100-249$0.6642%
250-499$0.6146%
500$0.5948%
Contact sales
$1.15
$1.13
or
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFDFPN 8L 3X3 0.85 PITCH 0.65

The LDLN050 is a 500 mA LDO regulator, designed to be used in several environments. The LDLN050 has a very low-resistance pass element (PMOS) that is even very fast during the turn-on.Thanks to its low-noise design, the LDLN050 can be used to supply noise sensitive circuits such as sensors, MCUs...
Read More

Key features
  • Input voltage range: 2.7 V to 6.5 V
  • Very low output voltage noise: 13 µVRMS/VOUT
  • Low quiescent current: 48 µA typical
  • 500 mA guaranteed output current
  • Fast start-up time: 50 µs
  • High PSRR: 65 dB at 100 Hz
  • -40 °C to 125 °C ambient operative temperature range
  • Very low dropout: 190 mV at max. IOUT
  • Adjustable (from 1.25 V to 6 V) or fixed output voltage on request (from 1.0 V to 4.3 V)
  • Stable with low ESR capacitor: min. 2 µF
  • Current limit and thermal protections
  • DFN8 (3 x 3 mm) standard for industrial