Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
3 A monolithic step-down current source with synchronous rectification
| Input Voltage Min Volt | 3.0 |
| Input Voltage Max Volt | 18.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFDFPN 8 4x4x1.0 |
The LED2000 is an 850 kHz fixed switching frequency monolithic step-down DC-DC converter designed to operate as precise constant current source with an adjustable current capability up to 3 A DC. The embedded PWM dimming circuitry features LED brightness control. The regulated output current is set...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.03 | 2% |
| 10-24 | $2.26 | 24% |
| 25-99 | $2.07 | 30% |
| 100-249 | $1.86 | 37% |
| 250-499 | $1.76 | 41% |
| 500 | $1.72 | 42% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 3.0 |
| Input Voltage Max Volt | 18.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFDFPN 8 4x4x1.0 |
The LED2000 is an 850 kHz fixed switching frequency monolithic step-down DC-DC converter designed to operate as precise constant current source with an adjustable current capability up to 3 A DC. The embedded PWM dimming circuitry features LED brightness control. The regulated output current is set...
Read More
|