$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Active
Free
LED driver with boost regulator, 6-rows 30 mA, for LCD panels backlight
| Input Voltage Min Volt | 4.5 |
| Input Voltage Max Volt | 36.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN-24L |
The LED7706 consists of a high efficiency monolithic boost converter and six controlled current generators (rows) specifically designed to supply LEDs arrays used in the backlighting of LCD panels. The device can manage an output voltage up to 36 V (i.e. 10 white LEDs per row).The generators can be...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.32 | 2% |
| 10-24 | $2.48 | 24% |
| 25-99 | $2.27 | 30% |
| 100-249 | $2.04 | 37% |
| 250-499 | $1.93 | 41% |
| 500 | $1.90 | 42% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 4.5 |
| Input Voltage Max Volt | 36.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN-24L |
The LED7706 consists of a high efficiency monolithic boost converter and six controlled current generators (rows) specifically designed to supply LEDs arrays used in the backlighting of LCD panels. The device can manage an output voltage up to 36 V (i.e. 10 white LEDs per row).The generators can be...
Read More
|