Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

LIS2DU12TR

Ultralow-power accelerometer with antialiasing and motion detection

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 12L 2.0x2.0x0.74 mm

The LIS2DU12 is a linear 3-axis accelerometer with advanced digital functions whose MEMS and ASIC have been expressly designed to build an outstanding ultralow-power architecture in which the antialiasing filter operates with a power consumption among the lowest in the market.The device has...
Read More

Key features
  • Supply voltage range from 1.62 to 3.6 V with independent I/O supply
  • Ultralow power consumption
    • Normal mode with antialiasing filter: 6.1 µA
    • Ultralow-power mode: 0.47 µA
    • One-shot mode: 0.2 µA
    • Power-down: 0.02 µA
  • Low noise down to 181 µg/√Hz
  • ±2g/±4g/±8g/±16g full scales
  • ODR from 1.6 Hz to 800 Hz
  • Embedded temperature sensor
  • Embedded FIFO: up to 512 samples of accelerometer and temperature data in high resolution or up to 768 samples of acceleration data at low resolution
  • High-speed I²C/SPI/MIPI I3C® digital output interface
  • Embedded digital functions (free-fall, wake-up, single/double-tap recognition, activity/inactivity, 6D/4D orientation)
  • Self-test
  • Small package: 2.0 x 2.0 x 0.74 (max) mm LGA 12-lead
  • 10000 g high shock survivability
  • ECOPACK and RoHS compliant
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 12L 2.0x2.0x0.74 mm

The LIS2DU12 is a linear 3-axis accelerometer with advanced digital functions whose MEMS and ASIC have been expressly designed to build an outstanding ultralow-power architecture in which the antialiasing filter operates with a power consumption among the lowest in the market.The device has...
Read More

Key features
  • Supply voltage range from 1.62 to 3.6 V with independent I/O supply
  • Ultralow power consumption
    • Normal mode with antialiasing filter: 6.1 µA
    • Ultralow-power mode: 0.47 µA
    • One-shot mode: 0.2 µA
    • Power-down: 0.02 µA
  • Low noise down to 181 µg/√Hz
  • ±2g/±4g/±8g/±16g full scales
  • ODR from 1.6 Hz to 800 Hz
  • Embedded temperature sensor
  • Embedded FIFO: up to 512 samples of accelerometer and temperature data in high resolution or up to 768 samples of acceleration data at low resolution
  • High-speed I²C/SPI/MIPI I3C® digital output interface
  • Embedded digital functions (free-fall, wake-up, single/double-tap recognition, activity/inactivity, 6D/4D orientation)
  • Self-test
  • Small package: 2.0 x 2.0 x 0.74 (max) mm LGA 12-lead
  • 10000 g high shock survivability
  • ECOPACK and RoHS compliant