Active
3-axis digital accelerometer, ultra low power operational modes, advanced power saving, smart sleep to wake-up functions
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 16L 3.0x3.0x1 mm |
The LIS331DLH is an ultra low-power high performance three axes linear accelerometer belonging to the \nano\ family, with digital I2C/SPI serial interface standard output.The device features ultra low-power operational modes that allow advanced power saving and smart sleep to wake-up functions.The...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $3.90 | 0% |
| 5-9 | $3.28 | 16% |
| 10-49 | $3.05 | 22% |
| 50-99 | $2.57 | 34% |
| 100-499 | $2.39 | 39% |
| 500 | $2.02 | 48% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 16L 3.0x3.0x1 mm |
The LIS331DLH is an ultra low-power high performance three axes linear accelerometer belonging to the \nano\ family, with digital I2C/SPI serial interface standard output.The device features ultra low-power operational modes that allow advanced power saving and smart sleep to wake-up functions.The...
Read More
|