NRND
Precision Temperature Sensor
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Poly Bag |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-92 |
The LM135, LM235, LM335 are precision temperature sensors which can be easily calibrated. They operate as a 2-terminal Zener and the breakdown voltage is directly proportional to the absolute temperature at 10mV/°K.The circuit has a dynamic impedance of less than 1Ω and operates within a range of...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $3.45 | 0% |
| 5-9 | $3.09 | 11% |
| 10-49 | $2.94 | 15% |
| 50-99 | $2.53 | 27% |
| 100-500 | $2.47 | 28% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -55.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Poly Bag |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-92 |
The LM135, LM235, LM335 are precision temperature sensors which can be easily calibrated. They operate as a 2-terminal Zener and the breakdown voltage is directly proportional to the absolute temperature at 10mV/°K.The circuit has a dynamic impedance of less than 1Ω and operates within a range of...
Read More
|