Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Dual high speed comparators
| Supply Voltage Min Volt | 5.0 |
| Supply Voltage Max Volt | 30.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-14 |
These products are precision high-speed dual comparators designed to operate over a wide range of supply voltages down to a single 5 V logic supply and ground. They feature low input currents and high gains.The open collector of the output stage makes them compatible with transistor-transistor...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.41 | 2% |
| 10-24 | $1.03 | 25% |
| 25-99 | $0.93 | 33% |
| 100-249 | $0.82 | 40% |
| 250-499 | $0.73 | 47% |
| 500 | $0.70 | 49% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 5.0 |
| Supply Voltage Max Volt | 30.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-14 |
These products are precision high-speed dual comparators designed to operate over a wide range of supply voltages down to a single 5 V logic supply and ground. They feature low input currents and high gains.The open collector of the output stage makes them compatible with transistor-transistor...
Read More
|