Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Low power quad op-amps with low input bias current
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 30.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | TSSOP-14 |
The LM124, LM224x and LM324x consist of four independent, high gain operational amplifiers with frequency compensation implemented internally. They operate from a single power supply over a wide range of voltages.Operation from split power supplies is also possible and the low-power supply current...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.42 | 2% |
| 10-24 | $0.29 | 30% |
| 25-99 | $0.26 | 38% |
| 100-249 | $0.22 | 46% |
| 250-499 | $0.20 | 50% |
| 500 | $0.19 | 53% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 30.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | TSSOP-14 |
The LM124, LM224x and LM324x consist of four independent, high gain operational amplifiers with frequency compensation implemented internally. They operate from a single power supply over a wide range of voltages.Operation from split power supplies is also possible and the low-power supply current...
Read More
|