🎉 Sitewide offer: FREE shipping of all products. No code or minimum required. 🛒 Order now!

Active

LM2901HYDT

Low power quad voltage comparator

Supply Voltage Min Volt2.0
Supply Voltage Max Volt36.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSO-14

This device consists of four independent precision voltage comparators. All these comparators are designed specifically to operate from a single power supply over a wide range of voltages. Operation from split power supplies is also possible.These comparators also have a unique characteristic in...
Read More

Key features
  • Wide single supply voltage range or dual supplies for all devices: +2 V to +36 V or ±1 V to ±18 V
  • Very low supply current (1.1 mA) independent of supply voltage (1.4 mW/comparator at +5 V)
  • Low input bias current: 25 nA typ.
  • Low input offset current: ±5 nA typ.
  • Input common-mode voltage range includes ground
  • Low output saturation voltage: 250 mV typ. (IO= 4 mA)
  • Differential input voltage range equal to the supply voltage
  • TTL, DTL, ECL, MOS, CMOS compatible outputs
In stock
Quantity $ per unit Savings
1-9$2.610%
10-24$1.6836%
25-99$1.5043%
100-249$1.2453%
250-499$1.1656%
500$1.0261%
Contact sales
$2.61
$2.61
Supply Voltage Min Volt2.0
Supply Voltage Max Volt36.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSO-14

This device consists of four independent precision voltage comparators. All these comparators are designed specifically to operate from a single power supply over a wide range of voltages. Operation from split power supplies is also possible.These comparators also have a unique characteristic in...
Read More

Key features
  • Wide single supply voltage range or dual supplies for all devices: +2 V to +36 V or ±1 V to ±18 V
  • Very low supply current (1.1 mA) independent of supply voltage (1.4 mW/comparator at +5 V)
  • Low input bias current: 25 nA typ.
  • Low input offset current: ±5 nA typ.
  • Input common-mode voltage range includes ground
  • Low output saturation voltage: 250 mV typ. (IO= 4 mA)
  • Differential input voltage range equal to the supply voltage
  • TTL, DTL, ECL, MOS, CMOS compatible outputs