Active
Low power dual voltage comparator
Supply Voltage Min Volt | 2.0 |
Supply Voltage Max Volt | 36.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | QFN-8L P 0.5 mm |
This device consists of two independent low-power voltage comparators designed specifically to operate from a single supply over a wide range of voltages. Operation from split power supplies is also possible.In addition, the device has a unique characteristic in that the input common-mode voltage...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.38 | 1% |
10-24 | $0.27 | 29% |
25-99 | $0.24 | 37% |
100-249 | $0.21 | 46% |
250-500 | $0.18 | 52% |
500 + |
Contact sales |
Supply Voltage Min Volt | 2.0 |
Supply Voltage Max Volt | 36.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | QFN-8L P 0.5 mm |
This device consists of two independent low-power voltage comparators designed specifically to operate from a single supply over a wide range of voltages. Operation from split power supplies is also possible.In addition, the device has a unique characteristic in that the input common-mode voltage...
Read More
|