LM2904YPT

LM2904YPT

Active

LM2904YQ6T

Low power, bipolar op-amp

Supply Voltage Min Volt3.0
Supply Voltage Max Volt30.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameDFN8 2x2 WF

This circuit consists of two independent, high gain operational amplifiers (op amps) that have frequency compensation implemented internally. They are designed specifically for automotive and industrial control systems. The circuit operates from a single power supply over a wide range of voltages....
Read More

Key features
  • Frequency compensation implemented internally
  • Large DC voltage gain: 100 dB
  • Wide bandwidth (unity gain): 1.1 MHz (temperature compensated)
  • Very low supply current/amplifier, essentially independent of supply voltage
  • Low input bias current: 20 nA (temperature compensated)
  • Low input offset current: 2 nA
  • Input common-mode voltage range includes negative rail
  • Differential input voltage range equal to the power supply voltage
  • Large output voltage swing 0 V to [(VCC
    +) -1.5 V]
Out of Stock
Supply Voltage Min Volt3.0
Supply Voltage Max Volt30.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameDFN8 2x2 WF

This circuit consists of two independent, high gain operational amplifiers (op amps) that have frequency compensation implemented internally. They are designed specifically for automotive and industrial control systems. The circuit operates from a single power supply over a wide range of voltages....
Read More

Key features
  • Frequency compensation implemented internally
  • Large DC voltage gain: 100 dB
  • Wide bandwidth (unity gain): 1.1 MHz (temperature compensated)
  • Very low supply current/amplifier, essentially independent of supply voltage
  • Low input bias current: 20 nA (temperature compensated)
  • Low input offset current: 2 nA
  • Input common-mode voltage range includes negative rail
  • Differential input voltage range equal to the power supply voltage
  • Large output voltage swing 0 V to [(VCC
    +) -1.5 V]