🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

LM317BT

LM317BT

LM317T

LM317T

Active

LM317T-DG

1.2 V to 37 V adjustable voltage regulators

Operating Temp Min Celsius0.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

The LM217, LM317 are monolithic integrated circuits in TO-220, TO-220FP, D²PAK and SOT223 packages intended for use as positive adjustable voltage regulators.They are designed to supply more than 1.5 A of load current with an output voltage adjustable over a 1.2 to 37 V range.The nominal output...
Read More

Key features
  • Output voltage range: 1.2 to 37 V
  • Output current in excess of 1.5 A
  • 0.1% line and load regulation
  • Floating operation for high voltages
  • Complete series of protections: current limiting, thermal shutdown and SOA control
In stock
Quantity $ per unit Savings
1-9$0.771%
10-24$0.5627%
25-99$0.4838%
100-249$0.4541%
250-499$0.4344%
500$0.4147%
Contact sales
$0.77
$0.77
Operating Temp Min Celsius0.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

The LM217, LM317 are monolithic integrated circuits in TO-220, TO-220FP, D²PAK and SOT223 packages intended for use as positive adjustable voltage regulators.They are designed to supply more than 1.5 A of load current with an output voltage adjustable over a 1.2 to 37 V range.The nominal output...
Read More

Key features
  • Output voltage range: 1.2 to 37 V
  • Output current in excess of 1.5 A
  • 0.1% line and load regulation
  • Floating operation for high voltages
  • Complete series of protections: current limiting, thermal shutdown and SOA control