🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

LM335DT

LM335DT

LM335Z

LM335Z

Active

LM335AZT

Precision Temperature Sensor

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius100.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-92

The LM135, LM235, LM335 are precision temperature sensors which can be easily calibrated. They operate as a 2-terminal Zener and the breakdown voltage is directly proportional to the absolute temperature at 10mV/°K.The circuit has a dynamic impedance of less than 1Ω and operates within a range of...
Read More

Key features
  • Directly calibrated in °K
  • Operates from 450µA to 5mA
  • 1°C initial accuracy
  • Less than 1Ω dynamic impedance
In stock
Quantity $ per unit Savings
1-4$1.140%
5-9$1.0111%
10-49$0.8922%
50-99$0.8525%
100-499$0.8129%
500$0.7435%
Contact sales
$1.14
$1.14
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius100.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-92

The LM135, LM235, LM335 are precision temperature sensors which can be easily calibrated. They operate as a 2-terminal Zener and the breakdown voltage is directly proportional to the absolute temperature at 10mV/°K.The circuit has a dynamic impedance of less than 1Ω and operates within a range of...
Read More

Key features
  • Directly calibrated in °K
  • Operates from 450µA to 5mA
  • 1°C initial accuracy
  • Less than 1Ω dynamic impedance