$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Rail-to-rail 16V CMOS operational amplifier, dual, GBP 2.7MHz
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 16.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | MiniSO-8 |
The LMC6482 offer rail-to-rail input and output functionality allowing this product to be used on full range input and output without limitation.This rail to rail capability combined with excellent accuracy makes this device ideal for systems such as data acquisition, that require wide input signal...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.96 | 2% |
| 10-24 | $1.45 | 24% |
| 25-99 | $1.32 | 31% |
| 100-249 | $1.18 | 39% |
| 250-499 | $1.11 | 42% |
| 500 | $1.07 | 44% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 16.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | MiniSO-8 |
The LMC6482 offer rail-to-rail input and output functionality allowing this product to be used on full range input and output without limitation.This rail to rail capability combined with excellent accuracy makes this device ideal for systems such as data acquisition, that require wide input signal...
Read More
|