Active
Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 16.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The LMC7101 operational amplifier benefits from STMicroelectronics 16 V CMOS technology to offer state-of-the-art accuracy and performance in the smallest industrial packages. The LMC7101 offers an outstanding speed/power consumption ratio, 900 kHz gain bandwidth product while consuming only 250...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.43 | 0% |
| 10-24 | $0.30 | 30% |
| 25-99 | $0.27 | 37% |
| 100-249 | $0.23 | 46% |
| 250-499 | $0.22 | 49% |
| 500 | $0.21 | 52% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 16.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The LMC7101 operational amplifier benefits from STMicroelectronics 16 V CMOS technology to offer state-of-the-art accuracy and performance in the smallest industrial packages. The LMC7101 offers an outstanding speed/power consumption ratio, 900 kHz gain bandwidth product while consuming only 250...
Read More
|