📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

LMX324IPT

LMX324IPT

LMX324IDT

Active

Low-power, general-purpose operational amplifier

Quantity $ per Unit Savings
1 - 9$1.810%
10 - 24$1.6410%
25 - 99$1.5415%
100 - 249$1.3127%
250 - 499$1.2432%
500$1.0642%
Contact Sales
In stock
$1.81
Parameter NameParameter Value
Supply Voltage Min Volt2.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-14

The LMX3xx series is a set of single, dual, and quad low-voltage, general-purpose, operational amplifiers. These devices can operate from 2.3 V to 5.5 V with a typical current consumption of 120 μA per channel. The LMX3xx series offers a rail-to-rail output and an input common-mode voltage that includes ground.


The LMX3xx series also exhibits a 1.3 MHz gain bandwidth and they can drive capacitive loads. The devices are stable while operating at unity gain. They are offered with industry standard pinouts in tiny packages.

Key features
  • Low power consumption: 120 μA at 2.7 V
  • Low supply voltage: 2.3 V - 5.5 V
  • Rail-to-rail output swing
  • Gain bandwidth product: 1.3 MHz
  • Extended temperature range: -40 °C to 125 °C
  • No crossover distortion
  • No phase reversal
  • Tiny packages
  • Related products
    • See the TSV85x series for higher accuracy, stand-by options, and smaller packages