Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
LNB supply and control IC with step-up and I2C interface
| Input Voltage Min Volt | 8.0 |
| Input Voltage Max Volt | 16.0 |
| Supply Voltage Min Volt | 8.0 |
| Supply Voltage Max Volt | 16.0 |
| Operating Temp Min Celsius | -25.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN-24L |
Intended for analog and digital satellite receivers/Sat-TV and Sat-PC cards, the LNBH25 is a monolithic voltage regulator and interface IC, assembled in QFN24 4x4 specifically designed to provide the 13/18 V power supply and the 22 kHz tone signalling to the LNB down-converter in the antenna dish...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.32 | 2% |
| 10-24 | $2.49 | 23% |
| 25-99 | $2.29 | 30% |
| 100-249 | $2.06 | 37% |
| 250-499 | $1.95 | 40% |
| 500 | $1.92 | 41% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 8.0 |
| Input Voltage Max Volt | 16.0 |
| Supply Voltage Min Volt | 8.0 |
| Supply Voltage Max Volt | 16.0 |
| Operating Temp Min Celsius | -25.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN-24L |
Intended for analog and digital satellite receivers/Sat-TV and Sat-PC cards, the LNBH25 is a monolithic voltage regulator and interface IC, assembled in QFN24 4x4 specifically designed to provide the 13/18 V power supply and the 22 kHz tone signalling to the LNB down-converter in the antenna dish...
Read More
|