Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Dual LNB supply and control IC with step-up and I²C interface
| Input Voltage Min Volt | 8.0 |
| Input Voltage Max Volt | 16.0 |
| Supply Voltage Min Volt | 8.0 |
| Supply Voltage Max Volt | 16.0 |
| Operating Temp Min Celsius | -25.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN-24L |
Intended for analog and digital dual satellite receivers/Sat-TV, and Sat-PC cards, the LNBH26 is a monolithic voltage regulator and interface IC, assembled in QFN24 4x4 specifically designed to provide the 13/18 V power supply and the 22 kHz tone signalling to the LNB down-converter in the antenna...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.63 | 2% |
| 10-24 | $2.53 | 2% |
| 25-249 | $2.22 | 14% |
| 250-499 | $2.16 | 16% |
| 500 | $2.14 | 17% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 8.0 |
| Input Voltage Max Volt | 16.0 |
| Supply Voltage Min Volt | 8.0 |
| Supply Voltage Max Volt | 16.0 |
| Operating Temp Min Celsius | -25.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN-24L |
Intended for analog and digital dual satellite receivers/Sat-TV, and Sat-PC cards, the LNBH26 is a monolithic voltage regulator and interface IC, assembled in QFN24 4x4 specifically designed to provide the 13/18 V power supply and the 22 kHz tone signalling to the LNB down-converter in the antenna...
Read More
|