$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Dual LNB supply and control IC with step-up and I²C interface
| Supply Voltage Min Volt | 8.0 |
| Supply Voltage Max Volt | 16.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN-24L |
Intended for analog and digital dual satellite receivers/Sat-TV, and Sat-PC cards, the LNBH26S is a monolithic voltage regulator and interface IC, assembled in QFN24 4x4 specifically designed to provide the 13/18 V power supply and the 22 kHz tone signaling to the LNB down-converter in the antenna...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.60 | 2% |
| 10-24 | $1.94 | 24% |
| 25-99 | $1.78 | 30% |
| 100-249 | $1.59 | 38% |
| 250-499 | $1.50 | 41% |
| 500 | $1.45 | 43% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 8.0 |
| Supply Voltage Max Volt | 16.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN-24L |
Intended for analog and digital dual satellite receivers/Sat-TV, and Sat-PC cards, the LNBH26S is a monolithic voltage regulator and interface IC, assembled in QFN24 4x4 specifically designed to provide the 13/18 V power supply and the 22 kHz tone signaling to the LNB down-converter in the antenna...
Read More
|