Active

LPS28DFWTR

Dual full-scale, 1260 hPa and 4060 hPa, absolute digital output barometer with water-resistant package

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Package Size2.8 x 2.8 x 1.95
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameCERAMIC CCLGA 2.8X2.8X2.1 6L+PAD

The LPS28DFW is an ultra-compact piezoresistive absolute pressure sensor which functions as a digital output barometer. The device comprises a sensing element and an IC interface which communicates over the I²C or MIPI I3CSM interface from the sensing element to the application. The LPS28DFW...
Read More

Key features
  • Dual full-scale absolute pressure with water-resistant package
    • Mode 1: 260 ~ 1260 hPa
    • Mode 2: 260 ~ 4060 hPa
  • Current consumption down to 1.7 μA
  • Absolute pressure accuracy: 0.5 hPa
  • Low pressure sensor noise: 0.32 Pa
  • Embedded temperature compensation
  • 24-bit pressure data output
  • ODR from 1 Hz to 200 Hz
  • I²C or MIPI I3CSM interface
  • Embedded FIFO
  • Interrupt functions: data-ready, FIFO flags, pressure thresholds
  • Supply voltage: 1.7 to 3.6 V
  • Easily sealed package with O-ring
  • ECOPACK lead-free compliant
In stock
Quantity $ per unit Savings
1-4$7.860%
5-9$6.6316%
10-24$6.1522%
25-49$5.5929%
50-99$5.1934%
100-499$4.8239%
500$4.2246%
Contact sales
$7.86
$7.86
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Package Size2.8 x 2.8 x 1.95
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameCERAMIC CCLGA 2.8X2.8X2.1 6L+PAD

The LPS28DFW is an ultra-compact piezoresistive absolute pressure sensor which functions as a digital output barometer. The device comprises a sensing element and an IC interface which communicates over the I²C or MIPI I3CSM interface from the sensing element to the application. The LPS28DFW...
Read More

Key features
  • Dual full-scale absolute pressure with water-resistant package
    • Mode 1: 260 ~ 1260 hPa
    • Mode 2: 260 ~ 4060 hPa
  • Current consumption down to 1.7 μA
  • Absolute pressure accuracy: 0.5 hPa
  • Low pressure sensor noise: 0.32 Pa
  • Embedded temperature compensation
  • 24-bit pressure data output
  • ODR from 1 Hz to 200 Hz
  • I²C or MIPI I3CSM interface
  • Embedded FIFO
  • Interrupt functions: data-ready, FIFO flags, pressure thresholds
  • Supply voltage: 1.7 to 3.6 V
  • Easily sealed package with O-ring
  • ECOPACK lead-free compliant