Active

LSM6DSLTR

MEMS 6x IMU for Mobile, Wearable, TWS

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 14L 2.5x3x0.86 mm

The LSM6DSL is a system-in-package featuring a 3D digital accelerometer and a 3D digital gyroscope performing at 0.65 mA in high-performance mode and enabling always-on low-power features for an optimal motion experience for the consumer.The LSM6DSL supports main OS requirements, offering real,...
Read More

Key features
  • Power consumption: 0.4 mA in combo normal mode and 0.65 mA in combo high-performance mode
  • “Always-on” experience with low power consumption for both accelerometer and gyroscope
  • Smart FIFO up to 4 kbyte based on features set
  • Compliant with Android K, L, and M
  • Hard, soft ironing for external magnetic sensor corrections
  • ±2/±4/±8/±16 g full scale
  • ±125/±245/±500/±1000/±2000 dps full scale
  • Analog supply voltage: 1.71 V to 3.6 V
  • Independent IOs supply (1.62 V)
  • Compact footprint, 2.5 mm x 3 mm x 0.83 mm
  • SPI & I2C serial interface with main processor data synchronization feature
  • Pedometer, step detector and step counter
  • Significant motion and tilt function
  • Standard interrupts: free-fall, wakeup, 6D/4D orientation, click and double-click
  • Embedded temperature sensor
  • ECOPACK®, RoHS and “Green” compliant
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 14L 2.5x3x0.86 mm

The LSM6DSL is a system-in-package featuring a 3D digital accelerometer and a 3D digital gyroscope performing at 0.65 mA in high-performance mode and enabling always-on low-power features for an optimal motion experience for the consumer.The LSM6DSL supports main OS requirements, offering real,...
Read More

Key features
  • Power consumption: 0.4 mA in combo normal mode and 0.65 mA in combo high-performance mode
  • “Always-on” experience with low power consumption for both accelerometer and gyroscope
  • Smart FIFO up to 4 kbyte based on features set
  • Compliant with Android K, L, and M
  • Hard, soft ironing for external magnetic sensor corrections
  • ±2/±4/±8/±16 g full scale
  • ±125/±245/±500/±1000/±2000 dps full scale
  • Analog supply voltage: 1.71 V to 3.6 V
  • Independent IOs supply (1.62 V)
  • Compact footprint, 2.5 mm x 3 mm x 0.83 mm
  • SPI & I2C serial interface with main processor data synchronization feature
  • Pedometer, step detector and step counter
  • Significant motion and tilt function
  • Standard interrupts: free-fall, wakeup, 6D/4D orientation, click and double-click
  • Embedded temperature sensor
  • ECOPACK®, RoHS and “Green” compliant
Associated products