Active
6-axis IMU (inertial measurement unit) with sensor fusion and hearable features for TWS
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 14L 2.5x3x0.74 mm |
The LSM6DSV16B is a system-in-package inertial measurement unit (IMU) featuring a 3-axis digital accelerometer and a 3-axis digital gyroscope with dual channels for processing acceleration and angular rate sensing data for motion tracking (user interface, device power management, 3D head tracking...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $5.57 | 2% |
| 5-9 | $5.00 | 8% |
| 10-24 | $4.79 | 12% |
| 25-49 | $4.54 | 17% |
| 50-99 | $4.37 | 20% |
| 100-200 | $4.22 | 23% |
| 200 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 14L 2.5x3x0.74 mm |
The LSM6DSV16B is a system-in-package inertial measurement unit (IMU) featuring a 3-axis digital accelerometer and a 3-axis digital gyroscope with dual channels for processing acceleration and angular rate sensing data for motion tracking (user interface, device power management, 3D head tracking...
Read More
|