Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Free
6-axis IMU (inertial measurement unit) with 32 g accelerometer and embedded sensor fusion, AI, Qvar for high-end applications
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 14L 2.5x3x0.86 mm |
The LSM6DSV32X is a high-performance, low-power 6-axis small IMU, featuring a 3-axis digital accelerometer at 32 g and a 3-axis digital gyroscope, that offers the best IMU sensor with a triple-channel architecture for processing acceleration and angular rate data on three separate channels (user...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $6.80 | 2% |
| 5-9 | $5.73 | 14% |
| 10-24 | $5.33 | 20% |
| 25-49 | $4.83 | 27% |
| 50-99 | $4.57 | 31% |
| 100-250 | $4.41 | 34% |
| 250 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 14L 2.5x3x0.86 mm |
The LSM6DSV32X is a high-performance, low-power 6-axis small IMU, featuring a 3-axis digital accelerometer at 32 g and a 3-axis digital gyroscope, that offers the best IMU sensor with a triple-channel architecture for processing acceleration and angular rate data on three separate channels (user...
Read More
|