Active
4 Kbit serial I2C bus EEPROM 105?C operation
| Supply Voltage Min Volt | 1.7 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TSSOP-8L |
The M24C04-DRE is a 4-Kbit serial EEPROM device operating up to 105 °C. The M24C04-DRE is compliant with the level of reliability defined by the AEC-Q100 grade 2.The device is accessed by a simple serial I2C compatible interface running up to 1 MHz.The memory array is based on advanced true EEPROM...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.34 | 1% |
| 10-24 | $0.32 | 5% |
| 25-49 | $0.31 | 8% |
| 50-99 | $0.31 | 9% |
| 100-249 | $0.30 | 11% |
| 250-499 | $0.30 | 13% |
| 500 | $0.29 | 15% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.7 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TSSOP-8L |
The M24C04-DRE is a 4-Kbit serial EEPROM device operating up to 105 °C. The M24C04-DRE is compliant with the level of reliability defined by the AEC-Q100 grade 2.The device is accessed by a simple serial I2C compatible interface running up to 1 MHz.The memory array is based on advanced true EEPROM...
Read More
|