Active
4 Kbit serial I2C bus EEPROM
Supply Voltage Min Volt | 1.6 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TSSOP-8L |
The M24C04 is a 4-Kbit I2C-compatible EEPROM (Electrically Erasable PROgrammable Memory) organized as 512 × 8 bits.The M24C04-W can be accessed with a supply voltage from 2.5 V to 5.5 V, the M24C04-R can be accessed with a supply voltage from 1.8 V to 5.5 V, and the M24C04-F can be accessed with a...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.20 | 2% |
10-99 | $0.17 | 16% |
100-499 | $0.16 | 19% |
500 | $0.16 | 21% |
500 + |
Contact sales |
Supply Voltage Min Volt | 1.6 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TSSOP-8L |
The M24C04 is a 4-Kbit I2C-compatible EEPROM (Electrically Erasable PROgrammable Memory) organized as 512 × 8 bits.The M24C04-W can be accessed with a supply voltage from 2.5 V to 5.5 V, the M24C04-R can be accessed with a supply voltage from 1.8 V to 5.5 V, and the M24C04-F can be accessed with a...
Read More
|