Active
4 Kbit serial I2C bus EEPROM
| Supply Voltage Min Volt | 1.6 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | UFDFPN8 |
The M24C04 is a 4-Kbit I2C-compatible EEPROM (Electrically Erasable PROgrammable Memory) organized as 512 × 8 bits.The M24C04-W can be accessed with a supply voltage from 2.5 V to 5.5 V, the M24C04-R can be accessed with a supply voltage from 1.8 V to 5.5 V, and the M24C04-F can be accessed with a...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.27 | 4% |
| 10-24 | $0.25 | 5% |
| 25-49 | $0.24 | 7% |
| 50-99 | $0.24 | 8% |
| 100-249 | $0.23 | 10% |
| 250-499 | $0.23 | 13% |
| 500 | $0.23 | 13% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.6 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | UFDFPN8 |
The M24C04 is a 4-Kbit I2C-compatible EEPROM (Electrically Erasable PROgrammable Memory) organized as 512 × 8 bits.The M24C04-W can be accessed with a supply voltage from 2.5 V to 5.5 V, the M24C04-R can be accessed with a supply voltage from 1.8 V to 5.5 V, and the M24C04-F can be accessed with a...
Read More
|