NRND
2 Mbit serial I2C bus EEPROM
Supply Voltage Min Volt | 1.8 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | 3A991.b.1.b.1 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | WLCSP |
The M24M02 is a 2-Mbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 256 K × 8 bits.The M24M02-DR and M24M02-R can operate with a supply voltage from 1.8 V to 5.5 V, over an ambient temperature range of –40 °C / +85 °C.The M24M02-DR offers an...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $3.13 | 0% |
10-24 | $2.92 | 7% |
25-99 | $2.76 | 12% |
100-249 | $2.71 | 14% |
250-499 | $2.62 | 16% |
500 | $2.55 | 19% |
500 + |
Contact sales |
Supply Voltage Min Volt | 1.8 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | 3A991.b.1.b.1 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | WLCSP |
The M24M02 is a 2-Mbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 256 K × 8 bits.The M24M02-DR and M24M02-R can operate with a supply voltage from 1.8 V to 5.5 V, over an ambient temperature range of –40 °C / +85 °C.The M24M02-DR offers an...
Read More
|