🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
2 Kbit I2C bus Serial EEPROM, SPD for DRAM modules (DDR2/DDR3)
Supply Voltage Min Volt | 1.7 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TSSOP-8L |
The M34E02-F is a 2-Kbit I2C-compatible EEPROM (Electrically Erasable PROgrammable Memory) organized as 256 × 8 bits.The M34E02-F can be accessed with a supply voltage from 1.7 V to 5.5 V and operates with a clock frequency of 400 kHz (or less), over an ambient temperature range of -40 °C / +85...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.25 | 2% |
10-99 | $0.22 | 13% |
100-499 | $0.21 | 18% |
500 | $0.20 | 19% |
500 + |
Contact sales |
Supply Voltage Min Volt | 1.7 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TSSOP-8L |
The M34E02-F is a 2-Kbit I2C-compatible EEPROM (Electrically Erasable PROgrammable Memory) organized as 256 × 8 bits.The M34E02-F can be accessed with a supply voltage from 1.7 V to 5.5 V and operates with a clock frequency of 400 kHz (or less), over an ambient temperature range of -40 °C / +85...
Read More
|