M41T94MQ6F

M41T94MQ6F

Active

M41T94MH6F

Serial real-time clock (RTC) with 44 bytes NVRAM and reset

Operating RangeIndustrial
Supply Voltage Min Volt2.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2 (**)
GradeIndustrial
Package NameSOH28

The M41T94 is a serial real-time clock with 44 bytes of NVRAM and a RESET output. A built-in 32,768 Hz oscillator (external crystal controlled) and 8 bytes of the SRAM (see Table 4 on page 18) are used for the clock/calendar function and are configured in binary coded decimal (BCD) format.An...
Read More

Key features
  • Counters for tenths/hundredths of seconds, seconds, minutes, hours, day, date, month, year, and century
  • 32 KHz crystal oscillator integrating load capacitance (12.5 pF) providing exceptional oscillator stability and high crystal series resistance operation
  • Serial peripheral interface (2 MHz SPI)
  • Ultralow battery supply current of 500 nA (max)
  • 2.7 to 5.5 V operating voltage
  • 2.5 to 5.5 V oscillator operating voltage
  • Battery low flag
  • Automatic switchover and deselect circuitry
  • 44 bytes of general purpose RAM
  • Programmable alarm and interrupt function (valid even during battery backup mode)
  • Accurate programmable watchdog timer (from 62.5 ms to 128 s)
  • Microprocessor power-on reset
  • Choice of power-fail deselect voltages (VCC= 2.7 to 5.5 V):
    • THS = VSS; 2.55 V ≤ VPFD≤ 2.70 V
    • THS = VCC; 4.20 V ≤ VPFD≤ 4.50 V
  • Packaging includes a 28-lead SOIC and SNAPHAT®top (to be ordered separately) or 16-lead SOIC
  • 28-lead SOIC package provides direct connection for a SNAPHAT®top which contains the battery and crystal
  • RoHS compliant
    • Lead-free second level interconnect
In stock
Quantity $ per unit Savings
1-9$9.970%
10-24$7.7722%
25-99$7.2228%
100-249$6.6334%
250-499$6.3936%
500$5.9440%
Contact sales
$9.97
$9.97
Operating RangeIndustrial
Supply Voltage Min Volt2.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2 (**)
GradeIndustrial
Package NameSOH28

The M41T94 is a serial real-time clock with 44 bytes of NVRAM and a RESET output. A built-in 32,768 Hz oscillator (external crystal controlled) and 8 bytes of the SRAM (see Table 4 on page 18) are used for the clock/calendar function and are configured in binary coded decimal (BCD) format.An...
Read More

Key features
  • Counters for tenths/hundredths of seconds, seconds, minutes, hours, day, date, month, year, and century
  • 32 KHz crystal oscillator integrating load capacitance (12.5 pF) providing exceptional oscillator stability and high crystal series resistance operation
  • Serial peripheral interface (2 MHz SPI)
  • Ultralow battery supply current of 500 nA (max)
  • 2.7 to 5.5 V operating voltage
  • 2.5 to 5.5 V oscillator operating voltage
  • Battery low flag
  • Automatic switchover and deselect circuitry
  • 44 bytes of general purpose RAM
  • Programmable alarm and interrupt function (valid even during battery backup mode)
  • Accurate programmable watchdog timer (from 62.5 ms to 128 s)
  • Microprocessor power-on reset
  • Choice of power-fail deselect voltages (VCC= 2.7 to 5.5 V):
    • THS = VSS; 2.55 V ≤ VPFD≤ 2.70 V
    • THS = VCC; 4.20 V ≤ VPFD≤ 4.50 V
  • Packaging includes a 28-lead SOIC and SNAPHAT®top (to be ordered separately) or 16-lead SOIC
  • 28-lead SOIC package provides direct connection for a SNAPHAT®top which contains the battery and crystal
  • RoHS compliant
    • Lead-free second level interconnect