Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
5 V, 256 Kbit (32 Kb x 8) TIMEKEEPER® SRAM
| Operating Range | Commercial |
| Supply Voltage Min Volt | 4.75 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PDIP 28 .7 |
The M48T35/Y TIMEKEEPER®RAM is a 32 Kb x 8 non-volatile static RAM and real-time clock. The monolithic chip is available in two special packages to provide a highly integrated battery-backed memory and real-time clock solution.The M48T35/Y is a non-volatile pin and function equivalent to any JEDEC...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $54.63 | 2% |
| 10-24 | $44.45 | 17% |
| 25-99 | $41.74 | 22% |
| 100-239 | $39.38 | 26% |
| 240-479 | $39.36 | 26% |
| 480-500 | $36.84 | 31% |
| 500 + |
Contact sales |
|
| Operating Range | Commercial |
| Supply Voltage Min Volt | 4.75 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PDIP 28 .7 |
The M48T35/Y TIMEKEEPER®RAM is a 32 Kb x 8 non-volatile static RAM and real-time clock. The monolithic chip is available in two special packages to provide a highly integrated battery-backed memory and real-time clock solution.The M48T35/Y is a non-volatile pin and function equivalent to any JEDEC...
Read More
|