🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
⚡ Limited time offer: Free samples and shipping until Dec. 26th! Use code: DV-UNIQUEID-FREE-1225 at checkout. 🚀 Shop now!
Active
5 V, 64 Kbit (8 Kb x 8) ZEROPOWER® SRAM
| Operating Range | Commercial |
| Supply Voltage Min Volt | 4.5 |
| Supply Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PDIP 28 .7 |
The M48Z08/18 ZEROPOWER®RAM is an 8 kbit x 8 non-volatile static RAM which is pin and function compatible with the DS1225.The monolithic chip provides a highly integrated battery-backed memory solution.The M48Z08/18 is a non-volatile pin and function equivalent to any JEDEC standard 8 kbit x 8...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $32.10 | 0% |
| 10-24 | $29.51 | 8% |
| 25-49 | $28.37 | 12% |
| 50-99 | $27.85 | 13% |
| 100-239 | $27.25 | 15% |
| 240-500 | $26.94 | 16% |
| 500 + |
Contact sales |
|
| Operating Range | Commercial |
| Supply Voltage Min Volt | 4.5 |
| Supply Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PDIP 28 .7 |
The M48Z08/18 ZEROPOWER®RAM is an 8 kbit x 8 non-volatile static RAM which is pin and function compatible with the DS1225.The monolithic chip provides a highly integrated battery-backed memory solution.The M48Z08/18 is a non-volatile pin and function equivalent to any JEDEC standard 8 kbit x 8...
Read More
|