Active
Quad 2-Input AND Gate
| Supply Voltage Min Volt | 2.0 |
| Supply Voltage Max Volt | 6.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SO-14 |
The M74HC08 is a high-speed CMOS quad dual-input and gate fabricated with silicon gate C2MOS technology.The internal circuit is composed of two stages including a buffer output which enables high noise immunity and stable output.All inputs are equipped with protection circuits to guard against...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.91 | 0% |
| 10-24 | $0.56 | 39% |
| 25-99 | $0.48 | 48% |
| 100-249 | $0.37 | 60% |
| 250-499 | $0.31 | 66% |
| 500 | $0.27 | 70% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.0 |
| Supply Voltage Max Volt | 6.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SO-14 |
The M74HC08 is a high-speed CMOS quad dual-input and gate fabricated with silicon gate C2MOS technology.The internal circuit is composed of two stages including a buffer output which enables high noise immunity and stable output.All inputs are equipped with protection circuits to guard against...
Read More
|