M74HC132YRM13TR

M74HC132YRM13TR

Active

M74HC132YTTR

Quad 2-Input Schmitt NAND Gate

Supply Voltage Min Volt2.0
Supply Voltage Max Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameTSSOP-14L

The M74HC132 is a high-speed CMOS quad 2-input Schmitt NAND gate fabricated with silicon gate C2MOS technology.Pin configuration and function are identical to those of the M74HC00. The hysteresis characteristics (around 20 % VCC) of all inputs allow slowly changing input signals to be transformed...
Read More

Key features
  • High-speed: tPD = 11 ns (typ.) at VCC = 6 V
  • Low power dissipation: ICC = 1 μA (max.) at TA = 25 °C
  • High noise immunity: VH(typ) = 0.9 V at VCC = 5 V
  • Symmetrical output impedance: |IOH| = IOL = 4 mA (min.)
  • Balanced propagation delays: tPLH ≅ tPHL
  • Wide operating voltage range: VCC (opr) = 2 V to 6 V
  • Pin and function compatible with 74 series 132
  • ESD performance
    • HBM: 2 kV
    • MM: 200 V
    • CDM: 1 kV
In stock
Quantity $ per unit Savings
1-9$0.910%
10-24$0.874%
25-99$0.839%
100-249$0.6825%
250-499$0.6430%
500$0.5638%
Contact sales
$0.91
$0.91
Supply Voltage Min Volt2.0
Supply Voltage Max Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameTSSOP-14L

The M74HC132 is a high-speed CMOS quad 2-input Schmitt NAND gate fabricated with silicon gate C2MOS technology.Pin configuration and function are identical to those of the M74HC00. The hysteresis characteristics (around 20 % VCC) of all inputs allow slowly changing input signals to be transformed...
Read More

Key features
  • High-speed: tPD = 11 ns (typ.) at VCC = 6 V
  • Low power dissipation: ICC = 1 μA (max.) at TA = 25 °C
  • High noise immunity: VH(typ) = 0.9 V at VCC = 5 V
  • Symmetrical output impedance: |IOH| = IOL = 4 mA (min.)
  • Balanced propagation delays: tPLH ≅ tPHL
  • Wide operating voltage range: VCC (opr) = 2 V to 6 V
  • Pin and function compatible with 74 series 132
  • ESD performance
    • HBM: 2 kV
    • MM: 200 V
    • CDM: 1 kV