📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

M74HC280YRM13TR

Active

9 Bit Parity Generator

Quantity $ per Unit Savings
1 - 9$0.980%
10 - 99$0.8513%
100 - 249$0.6533%
250$0.6138%
Contact Sales
In stock
$0.98
Parameter NameParameter Value
Supply Voltage Min Volt2.0
Supply Voltage Max Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSO-14

The M74HC280 is a high-speed CMOS 9-bit parity generator fabricated with silicon gate C2MOS technology.


It is composed of nine data inputs (A to I) and odd/even parity outputs (ΣODD and ΣEVEN). The nine data inputs control the output conditions. When the number of high-level inputs is odd, ΣODD outputs are kept high and ΣEVEN outputs are kept low. Conversely, when the number of high-level outputs is even, ΣEVEN outputs are kept high and ΣODD outputs are kept low. The IC generates either odd or even parity making the application flexible. The word-length capability is easily expanded by cascading.


All inputs are equipped with protection circuits against static discharge and transient excess voltage.

Key features
  • High-speed: tPD = 22 ns (typ.) at VCC = 6 V
  • Low power dissipation: ICC = 4 μA (max.) at TA = 25 °C
  • High noise immunity: VNIH = VNIH = 28 % VCC (min)
  • Symmetrical output impedance: |IOH| = IOL = 4 mA (min.)
  • Balanced propagation delays: tPLH ≅ tPHL
  • Wide operating voltage range: VCC (opr) = 2 V to 6 V
  • Pin and function compatible with 74 series 280
  • ESD performance
    • HBM: 2 kV
    • MM: 200 V
    • CDM: 1 kV