📢Shop now for EEPROM products with FREE SHIPPING code EEPROM-M95-FREESHIP. Check out our M95P32-IXCST/EF and M95P16-IXMNT/E today! 

M74HC4060RM13TR

M74HC4060RM13TR

M74HC4060YTTR

M74HC4060YTTR

M74HC4060YRM13TR

Active

14-Stage Binary Counter/Oscillator

Quantity $ per Unit Savings
1 - 9$1.220%
10 - 24$1.1011%
25 - 99$1.0515%
100 - 200$0.8630%
Contact Sales
In stock
$1.23
Parameter NameParameter Value
Supply Voltage Min Volt2.0
Supply Voltage Max Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameSO-16

The M74HC4060 device is a high speed CMOS 14-stage binary counter/oscillator fabricated with silicon gate C2MOS technology.


The oscillator configuration allows design of either RC or crystal oscillator circuits. A high level on the CLEAR accomplishes the reset function, i.e. all counter outputs are made low and the oscillator is disabled.


A negative transition on the clock input increments the counter. Ten kinds of divided output are provided; 4 to 10 and 12 to 14 stage inclusive. The maximum division available at Q12 is 1/16384 of the oscillator frequency.


The I input and the CLEAR input are equipped with protection circuits against static discharge and transient excess voltage.

Key features
  • High speed: fmax= 65 MHz (typ.) at VCC= 6 V
  • Low power dissipation: ICC= 4 A (max.) at TA= 25 °C
  • High noise immunity: VNIH= VNIL= 28% VCC(min.)
  • Symmetrical output impedance: |IOH| = IOL= 4 mA (min.)
  • Balanced propagation delays: TPLH≅ TPHL
  • Wide operating voltage range: VCC(opr.) = 2 V to 6 V
  • Pin and function compatible with 74 series 4060
  • ESD performance
    • HBM: 2 kV
    • MM: 200 V
    • CDM: 1 kV