Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

Active

M74HC4852YRM13TR

DUAL 4 Channel Analog Mux/Demux With Injection Current Protection

Supply Voltage Min Volt2.0
Supply Voltage Max Volt6.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameSO-16

The M74HC4852 device is a dual four-channel analog multiplexer/demultiplexer manufactured with silicon gate C2MOS technology.It features injection current effect control which makes the device particularly suited for use in automotive applications where voltages in excess of normal logic voltage...
Read More

Key features
  • Low power dissipation
    • ICC= 2 μA (max.) at TA= 25 °C
  • Injection current protection: VΔout < 1 mV at VCC = 5 V, IIN = 1 mA, RS = 3.9 kΩ
  • “ON” resistance at TA = 25 °C
    • 215 Ω typ. (VCC= 3.0 V)
    • 160 Ω typ. (VCC= 4.5 V)
    • 150 Ω typ. (VCC= 6 V)
  • Fast switching: tpd= 8.6 ns (typ.) at TA= 25 °C, VCC= 4.5 V
  • Wide operating supply voltage range
    • VCC= 2 V to 6 V
  • High noise immunity: VNIH= VNIL= 28% VCC(min.)
  • Pin and function compatible with series 4052, 4852
  • Latch-up performance exceeds 500 mA
    • (JESD 17)
  • ESD performance
    • HBM: 2000 V
    • MM: 200 V
    • CDM: 1000 V
In stock
Quantity $ per unit Savings
1-9$0.912%
10-24$0.6527%
25-99$0.5934%
100-249$0.5242%
250-499$0.4846%
500$0.4648%
Contact sales
$0.91
$0.89
Supply Voltage Min Volt2.0
Supply Voltage Max Volt6.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameSO-16

The M74HC4852 device is a dual four-channel analog multiplexer/demultiplexer manufactured with silicon gate C2MOS technology.It features injection current effect control which makes the device particularly suited for use in automotive applications where voltages in excess of normal logic voltage...
Read More

Key features
  • Low power dissipation
    • ICC= 2 μA (max.) at TA= 25 °C
  • Injection current protection: VΔout < 1 mV at VCC = 5 V, IIN = 1 mA, RS = 3.9 kΩ
  • “ON” resistance at TA = 25 °C
    • 215 Ω typ. (VCC= 3.0 V)
    • 160 Ω typ. (VCC= 4.5 V)
    • 150 Ω typ. (VCC= 6 V)
  • Fast switching: tpd= 8.6 ns (typ.) at TA= 25 °C, VCC= 4.5 V
  • Wide operating supply voltage range
    • VCC= 2 V to 6 V
  • High noise immunity: VNIH= VNIL= 28% VCC(min.)
  • Pin and function compatible with series 4052, 4852
  • Latch-up performance exceeds 500 mA
    • (JESD 17)
  • ESD performance
    • HBM: 2000 V
    • MM: 200 V
    • CDM: 1000 V