🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

M95040-RDW6TP

M95040-RDW6TP

M95040-RMC6TG

M95040-RMC6TG

Active

M95040-RMN6TP

4 Kbit SPI bus EEPROM with high-speed clock

Operating RangeIndustrial
Supply Voltage Min Volt1.8
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO8

The M95010/M95020/M95040 devices (M950x0) are electrically erasable programmable memories (EEPROMs) organized as 128/256/512 x 8 bits respectively, accessed through the SPI bus.The M950x0-W can operate with a supply voltage from 2.5 V to 5.5 V, the M950x0-R can operate with a supply voltage from...
Read More

Key features
  • Compatible with the serial peripheral interface (SPI) bus
  • Memory array
    • 1/2/4-Kbit (128/256/512 bytes) of EEPROM
    • Page size: 16 bytes
    • Additional write lockable page (Identification page) for M95040-DF order code
  • Write
    • Byte Write within 5 ms
    • Page Write within 5 ms
  • Write protect
    • quarter array
    • half array
    • whole memory array
  • Max clock frequency: 20 MHz
  • Single supply voltage:
    • 2.5 V to 5.5 V for M950x0-W
    • 1.8 V to 5.5 V for M950x0-R
    • 1.7 V to 5.5 V for M95040-DF
  • Operating temperature range: from -40 °C up to +85 °C
  • Enhanced ESD protection
  • More than 4 million write cycles
  • More than 200-year data retention
  • Packages RoHS-compliant and Halongen-free
    • SO8N (ECOPACK2)
    • TSSOP8 (ECOPACK2)
    • UFDFPN8 (ECOPACK2)
Out of Stock
Quantity $ per unit Savings
1-500$0.320%
Contact sales
$0.32
Operating RangeIndustrial
Supply Voltage Min Volt1.8
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO8

The M95010/M95020/M95040 devices (M950x0) are electrically erasable programmable memories (EEPROMs) organized as 128/256/512 x 8 bits respectively, accessed through the SPI bus.The M950x0-W can operate with a supply voltage from 2.5 V to 5.5 V, the M950x0-R can operate with a supply voltage from...
Read More

Key features
  • Compatible with the serial peripheral interface (SPI) bus
  • Memory array
    • 1/2/4-Kbit (128/256/512 bytes) of EEPROM
    • Page size: 16 bytes
    • Additional write lockable page (Identification page) for M95040-DF order code
  • Write
    • Byte Write within 5 ms
    • Page Write within 5 ms
  • Write protect
    • quarter array
    • half array
    • whole memory array
  • Max clock frequency: 20 MHz
  • Single supply voltage:
    • 2.5 V to 5.5 V for M950x0-W
    • 1.8 V to 5.5 V for M950x0-R
    • 1.7 V to 5.5 V for M95040-DF
  • Operating temperature range: from -40 °C up to +85 °C
  • Enhanced ESD protection
  • More than 4 million write cycles
  • More than 200-year data retention
  • Packages RoHS-compliant and Halongen-free
    • SO8N (ECOPACK2)
    • TSSOP8 (ECOPACK2)
    • UFDFPN8 (ECOPACK2)