📢 Promotion ends on Mar. 31st! Get FREE SHIPPING for your automotive project! Order now! 🛒

M95160-DFDW6TP

M95160-DFDW6TP

M95160-DFKW20I85

Active

16-Kbit SPI bus EEPROM with high-speed clock

Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
Supply Voltage Min Volt1.7
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantN/A
GradeIndustrial
Package NameWAFER

The M95160 devices are Electrically Erasable PROgrammable Memories (EEPROMs) organized as 2048 x 8 bits, accessed through the SPI bus.


The M95160-W can operate with a supply voltage from 2.5 V to 5.5 V, the M95160-R can operate with a supply voltage from 1.8 V to 5.5 V, and the M95160-DF can operate with a supply voltage from 1.7 V to 5.5 V, over an ambient temperature range of -40 °C / +85 °C.


The M95160-D offers an additional page, named the Identification Page (32 bytes). The Identification Page can be used to store sensitive application parameters which can be (later) permanently locked in Read-only mode.

Key features
  • Compatible with the Serial Peripheral Interface (SPI) bus
  • Memory array
    • 16 Kb (2 Kbytes) of EEPROM
    • Page size: 32 bytes
    • Additional Write lockable Page (Identification page)
  • Write
    • Byte Write within 5 ms
    • Page Write within 5 ms
  • Write Protect: quarter, half or whole memory array
  • High-speed clock: 20 MHz
  • Single supply voltage:
    • 2.5 V to 5.5 V for M95160-W
    • 1.8 V to 5.5 V for M95160-R
    • 1.7 V to 5.5 V for M95160-DF
  • Operating temperature range: from -40°C up to +85°C
  • Enhanced ESD protection
  • More than 4 million Write cycles
  • More than 200-year data retention
  • Packages:
    • SO8 (ECOPACK2®)
    • TSSOP8 (ECOPACK2®)
    • UFDFPN8 (ECOPACK2®)
    • WLCSP (ECOPACK2®)
    • Unsawn wafer (each die is tested)