📢 Promotion ends on Mar. 31st! Get FREE SHIPPING for your automotive project! Order now! 🛒

M95320-RMN6TP

M95320-RMN6TP

M95320-RDW6TP

Active

32 Kbit SPI bus EEPROM with high-speed clock

Quantity $ per Unit Savings
1 - 9$0.440%
10 - 99$0.432%
100 - 499$0.3520%
500$0.3422%
Contact Sales
In stock
$0.44
Parameter NameParameter Value
Operating RangeIndustrial
Supply Voltage Min Volt1.8
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTSSOP-8L

The M95320 devices are Electrically Erasable PROgrammable Memories (EEPROMs) organized as 4096 x 8 bits, accessed through the SPI bus.


The M95320 devices can operate with a supply range from 1.7 V to 5.5 V, and are guaranteed over the -40 °C/+85 °C temperature range.

Key features
  • Compatible with the Serial Peripheral Interface (SPI) bus
  • Memory array
    • 32 Kb (4 Kbytes) of EEPROM
    • Page size: 32 bytes
  • Write
    • Byte Write within 5 ms
    • Page Write within 5 ms
  • Additional Write lockable page (Identification page)
  • Write Protect: quarter, half or whole memory array
  • High-speed clock: 20 MHz
  • Single supply voltage:
    • 2.5 V to 5.5 V for M95320-W
    • 1.8 V to 5.5 V for M95320-R
    • 1.7 V to 5.5 V for M95320-DF
  • Operating temperature range: from -40°C up to +85°C
  • Enhanced ESD protection
  • More than 4 million Write cycles
  • More than 200-year data retention
  • Packages:
    • SO8 (ECOPACK2®)
    • TSSOP8 (ECOPACK2®)
    • UFDFPN8 (ECOPACK2®)