Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Automotive 4096 Kbit SPI bus EEPROM with high speed clock
| Supply Voltage Min Volt | 2.9 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | 3A991.b.1.b.1 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TSSOP-8L |
The M95M04-A125 and M95M04-A145 are 4-Mbit serial EEPROM automotive grade devices operating up to 145 °C. They are compliant with the very high level of reliability defined by the automotive standard AEC-Q100 grade 0.The devices are accessed by a simple serial SPI compatible interface running...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.91 | 2% |
| 10-24 | $5.50 | 5% |
| 25-49 | $5.34 | 8% |
| 50-99 | $5.22 | 10% |
| 100-249 | $5.09 | 12% |
| 250-499 | $4.93 | 15% |
| 500 | $4.81 | 17% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.9 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | 3A991.b.1.b.1 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TSSOP-8L |
The M95M04-A125 and M95M04-A145 are 4-Mbit serial EEPROM automotive grade devices operating up to 145 °C. They are compliant with the very high level of reliability defined by the automotive standard AEC-Q100 grade 0.The devices are accessed by a simple serial SPI compatible interface running...
Read More
|